IESNA:LM-63-2002
[TEST]P955617
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]61682
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7237.2 9061.6 10711 11987.7 13028.9 13617.9 13894.9 13993.6 14493.5 15563.4
17330.5 19562.4 21759.4 23513.8 25048.5 26449.4 27334.6 27560.6 27016.2 25637.5
22854.7 18043.7 14894.7 12474.9 9879.9 6950.7 4569 3203.1 2499.4 2158.7
1958.2 1646.1 1394.6 484 235.6 38.2 0
7237.2 9125.3 10790.6 12089.6 13044.8 13691.2 14022.3 14114.6 14528.6 15493.3
17126.7 19314.1 21469.7 23284.5 24835.1 26236.1 27286.8 27665.7 27318.7 26150.1
23825.8 19381 15496.5 13013 10449.9 7577.9 4982.9 3362.3 2579 2235.2
1977.3 1671.6 1407.3 598.6 251.5 47.8 0
7237.2 9045.7 10679.1 11990.9 13013 13754.8 14165.6 14340.7 14665.5 15531.5
16922.9 18865.2 20934.8 22759.2 24233.4 25411.4 26516.3 27054.4 26917.5 25984.6
24115.6 21062.1 16789.2 13809 11265 8482.2 5664.3 3763.5 2782.8 2311.6
2040.9 1776.7 1521.9 1162.2 592.2 70 0
7237.2 9045.7 10631.4 11940 13032.1 13869.5 14429.9 14722.8 15028.4 15697.1
16731.9 18237.9 20027.3 21743.5 23125.3 24258.8 25210.9 25981.4 26188.3 25882.7
24758.7 22673.2 19743.9 16276.6 13013 10112.4 7071.6 4527.6 3088.5 2349.8
2028.2 1760.7 1502.8 1197.2 840.6 328 0
7237.2 8778.3 10316.1 11659.8 12812.4 13831.3 14643.2 15181.3 15525.1 16053.7
16913.4 18018.2 19447.8 20902.9 22211.5 23338.7 24255.7 25070.8 25650.2 25806.3
25497.4 24548.6 22708.2 19925.4 16674.6 13353.7 9950 6559 4120.1 2763.7
2107.8 1872.2 1627 1241.8 837.4 261.1 0
7237.2 8638.2 10026.4 11335 12544.9 13665.7 14684.6 15490.1 16037.8 16550.4
17193.6 18116.9 19186.7 20457.2 21737.1 23010.7 24093.3 24940.2 25580.2 26108.7
26519.5 26382.6 25806.3 24497.6 22237 19307.7 15541.1 11917.7 8014.1 4947.9
3209.5 2193.8 1588.8 961.6 484 127.4 0
7237.2 8370.7 9577.4 10809.7 12006.8 13181.7 14315.2 15324.6 16161.9 16833.8
17515.1 18260.2 19078.5 20097.4 21265.9 22590.4 23953.2 25268.2 26433.5 27458.8
28391.7 29416.9 29878.6 30165.1 30101.5 28802.4 26322.1 22370.7 17142.6 11612
6702.3 3480.1 1776.7 1025.2 499.9 171.9 0
7237.2 8166.9 9134.9 10192 11287.3 12322.1 13433.3 14512.6 15550.6 16467.6
17384.6 18234.7 19005.3 19836.3 20708.7 21644.8 22730.5 23959.5 25303.2 26729.6
28286.6 30521.8 32327.1 33428.7 34683.2 35590.7 35708.5 34489 31317.7 26185.2
19078.5 12312.5 6275.6 2559.9 913.8 178.3 0
7237.2 7800.8 8482.2 9271.8 10137.8 11054.8 11987.7 12911.1 13824.9 14764.2
15748 16658.6 17648.9 18683.7 19759.9 20839.2 22036.4 23380.1 24867 26551.3
28519 31502.4 34463.5 36491.7 39080.3 42127.4 45387.8 47562.5 47097.6 42719.6
33705.7 21851.7 9268.6 2830.6 891.5 184.7 0
7237.2 7737.1 8415.3 9141.2 9959.5 10825.6 11710.7 12592.7 13465.1 14350.3
15222.7 16126.9 17082.1 18116.9 19186.7 20298 21533.3 22899.3 24427.6 26169.2
28133.8 31292.3 34275.7 36472.6 39239.5 42560.4 46120.1 48387.1 47957.3 43302.3
33505.2 20489 7851.7 2168.3 700.5 159.2 0
7237.2 7495.1 7845.4 8316.6 8886.5 9507.4 10134.6 10793.7 11475.1 12162.9
12857 13573.4 14296.1 15060.3 15881.8 16751 17706.2 18788.7 20094.2 21584.3
23399.2 26283.9 28471.3 30630 33263.2 36431.2 39405.1 40694.6 39347.8 34212
25255.4 14057.3 4053.2 850.1 283.4 63.7 0
7237.2 7316.8 7514.2 7797.6 8189.2 8612.7 9074.4 9548.8 10029.6 10542.2
11042.1 11522.9 12019.6 12513.1 13035.3 13586.1 14165.6 14869.2 15684.3 16741.4
18269.7 20167.4 21460.1 22905.6 24634.5 26519.5 27805.8 27356.9 25109 20893.4
15088.9 7721.2 2518.5 751.4 257.9 60.5 0
7237.2 7157.6 7186.3 7316.8 7530.1 7749.8 8039.6 8326.1 8609.5 8905.6
9163.5 9396 9590.2 9768.5 9892.7 9972.3 10051.9 10106 10195.1 10402.1
10898.8 11191.7 11245.9 11354.1 11522.9 11675.7 11258.6 9937.2 8052.3 5966.8
4056.4 2298.8 1152.6 487.2 235.6 82.8 0
7237.2 6823.3 6578.1 6450.8 6438 6489 6574.9 6670.5 6737.3 6778.7
6775.5 6695.9 6571.8 6396.6 6164.2 5880.8 5540.1 5186.7 4862 4559.5
4247.4 3970.4 3738 3547 3381.4 3212.6 3002.5 2719.1 2327.5 1802.1
1311.8 964.7 668.6 429.8 245.2 70 0
7237.2 6514.4 6065.5 5868.1 5820.3 5861.7 5950.9 6046.4 6094.2 6081.4
6014.6 5896.8 5724.8 5511.5 5263.1 5008.4 4744.1 4479.9 4218.8 3932.2
3642.5 3381.4 3190.4 3075.7 3031.2 3037.5 3031.2 2942 2722.3 2356.2
1792.6 1235.4 866 569.9 283.4 63.7 0
7237.2 6272.5 5731.2 5517.9 5527.4 5648.4 5782.1 5868.1 5874.5 5817.2
5705.7 5546.5 5358.7 5142.1 4912.9 4686.8 4448 4196.5 3938.6 3699.8
3518.3 3362.3 3257.2 3190.4 3133 3066.2 2961.1 2852.9 2719.1 2505.8
2181 1713 1123.9 620.9 296.1 63.7 0
7237.2 6040 5482.8 5339.6 5428.7 5594.3 5724.8 5788.5 5763 5664.3
5511.5 5330 5119.9 4912.9 4693.2 4479.9 4333.4 4158.3 3938.6 3763.5
3645.7 3489.7 3244.5 3050.3 2922.9 2798.7 2671.4 2544 2429.4 2324.3
2200.1 1999.5 1636.6 1254.5 735.5 178.3 0
7237.2 5909.5 5352.3 5272.7 5425.5 5584.7 5715.3 5753.5 5693 5537
5349.1 5135.8 4906.5 4702.8 4527.6 4428.9 4311.1 4190.1 4072.3 3811.2
3578.8 3394.1 3209.5 3037.5 2859.2 2703.2 2550.4 2410.3 2263.8 2095.1
1929.5 1779.9 1560.2 1346.8 942.5 366.2 0
7237.2 5798.1 5269.5 5260 5428.7 5581.5 5696.2 5708.9 5616.6 5447.8
5234.5 4998.9 4788.7 4594.5 4464 4352.5 4209.2 4015 3843.1 3636.1
3476.9 3298.6 3123.5 2964.3 2830.6 2693.7 2547.2 2397.5 2222.4 2028.2
1814.9 1627 1385 1047.5 694.1 289.7 0
7237.2 5734.4 5228.1 5256.8 5441.4 5591.1 5693 5673.9 5556.1 5355.5
5107.1 4874.7 4677.3 4527.6 4457.6 4288.8 4027.8 3725.3 3604.3 3502.4
3320.9 3180.8 3059.8 2881.5 2747.8 2642.7 2505.8 2343.4 2149.2 1935.9
1703.4 1601.5 1378.7 901.1 655.9 401.2 0
7237.2 5721.6 5202.6 5260 5444.6 5597.5 5689.8 5664.3 5521 5295
5043.4 4814.2 4620 4527.6 4419.4 4206.1 3824 3572.4 3508.8 3384.6
3225.4 3053.4 2891.1 2766.9 2690.5 2623.6 2499.4 2346.6 2161.9 1948.6
1722.5 1779.9 1420.1 948.8 722.8 267.5 0
7237.2 5721.6 5199.5 5269.5 5447.8 5600.6 5686.6 5673.9 5533.8 5298.2
5043.4 4811 4616.8 4530.8 4409.8 4193.3 3795.3 3575.6 3524.7 3381.4
3215.8 3028 2894.2 2728.7 2706.4 2623.6 2496.3 2346.6 2174.7 1945.4
1728.9 1754.4 1219.5 980.7 713.2 257.9 0
